1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retomark 70 to 134°C【500 Pieces Per Package】

Retomark 70 to 134°C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,826.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Three types are available, from high-temperature retort sterilization to low-temperature boiling sterilization. The color tone differs with heating temperature and time, enabling 1 type to be used to detect different conditions. Can be selected according to the application.
· The heating gradually changes the color of the indicator from cream to brown.
· A seal type.

Part Number
0688-55-98-51
0688-55-98-52
0688-55-98-53
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiscoloration Temperature
(°C)
TGK Code Compatible time
(Minute)
Use Part Number Quantity

฿ 2,826.27

LABEL 1 Pack(s)

500 Pieces Per Package

13 Day(s) AC110~13406885598515–30High retort sterilizationR1500 sheets

฿ 2,826.27

LABEL 1 Pack(s)

500 Pieces Per Package

13 Day(s) AC100-120, Boil 90–10006885598525~15、30~120Retort SterilizationR2500 sheets

฿ 2,826.27

LABEL 1 Pack(s)

500 Pieces Per Package

13 Day(s) Boil 70–10006885598533~60Boiling SterilizationR3500 sheets

Loading...

  1. 1

Basic Information

Product Model Other Accessories Primary color White Color after discoloration Black
Product Name Retomark ® (Non-reversible) Quantity 500 sheets