1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CD Welding Stud Male Screw, Straight Type (Stainless Steel)【50-500 Pieces Per Package】

CD Welding Stud Male Screw, Straight Type (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,086.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A straight type CD welding stud male screw (stainless steel).

Part Number
SSS-M5X10D-50
SSS-M5X15D-50
SSS-M6X15D-50
SSS-M6X20D-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFlange diameter D±0.3
(mm)
Flange Thickness B
(mm)
Overall Length L ±0.3
(mm)
Amount Of Content

฿ 1,086.30

ERT CD STAD 1 Pack(s)

50 Pieces Per Package

7 Day(s) 5.01.0101 Box (50 pcs)

฿ 1,146.60

ERT CD STAD 1 Pack(s)

50 Pieces Per Package

7 Day(s) 5.01.0151 Box (50 pcs)

฿ 1,206.90

ERT CD STAD 1 Pack(s)

50 Pieces Per Package

7 Day(s) 6.01.1151 Box (50 pcs)

฿ 8,683.00

ERT CD STAD 1 Pack(s)

500 Pieces Per Package

20 Day(s) 6.01.1201 Box (50 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Material Stainless Steel Amount Of Content 1 Box (50 pcs)