1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CD Welding Stud Female Screw, Straight Type (Mild Steel)【50-500 Pieces Per Package】 (Part Number)

CD Welding Stud Female Screw, Straight Type (Mild Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 992.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A straight type CD welding stud female screw (mild steel).

Part Number
MSTP-M3-6-5-50
MSTP-M3-6-5-100
MSTP-M3-6-5-500
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 1,462.00

ERT CD STAD 1 Pack(s)

50 Pieces Per Package

20 Day(s) 1 Box (50 pcs)

฿ 992.00

ERT CD STAD 1 Pack(s)

100 Pieces Per Package

20 Day(s) 1 Box (100 pcs)

฿ 4,117.00

ERT CD STAD 1 Pack(s)

500 Pieces Per Package

20 Day(s) 1 Box (500 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Material Mild Steel External diameter D±0.1(mm) 6.0
Overall Length L ±0.1(mm) 5