- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of PQ350
-
- Product Type
- Trolley
-
- Load Rating(t)
- 0.35
-
- Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
- 35~60
-
- Mass(g)
- 4500
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,627.51
|
PLAIN TROLLEYS
|
1 Piece(s)
|
|
6 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Trolley
-
- Load Rating(t)
- 0.35
-
- Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
- 35~60
-
- Mass(g)
- 4500
-
- Amount Of Content
- 1 unit
Product Description
Trolley for single pipes for mounting chain blocks and pulleys, etc.
[Features]
· Capable of moving/passing over long pipes installed on hanger supports.
· Usable pipe diameters: 35 to 60 mm.
· For mounting hoists, chain blocks and pulleys, etc., to single pipes.
[Applications]
· Convenient for loading work.
· Convenient for moving chain blocks, etc., horizontally on single pipes.
Specifications of PQ350
-
- Product Type
- Trolley
-
- Load Rating(t)
- 0.35
-
- Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
- 35~60
-
- Mass(g)
- 4500
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,627.51
|
PLAIN TROLLEYS
|
1 Piece(s)
|
|
6 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?