(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stone Clamp

Stone Clamp

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 17,600.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SE180 SALE
SE300 SALE
SE450 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Opening Width
(mm)
Amount Of Content

฿ 17,600.20

฿ 15,264.65

VERTICAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 0.3 180 (7-Inch) 1 unit

฿ 20,421.00

฿ 18,787.32

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.35 300 (1') 1 unit

฿ 28,645.99

฿ 19,903.23

VERTICAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 0.4 450 (1'5") 1 unit

Basic Specifications

Product Description

[Features]
· The structure ensures the contact plates are always parallel regardless of the opening width. This provides secure gripping regardless of the stone material thickness.
· Capable of suspending stones widths ranging from thin to fully open. Therefore, this model does not need to be changed for different stone widths. However, when lifting different sized stone materials with smaller widths than usual, to strengthen the grip, use the arm connecting pin to replace the mounting hole on the inside of the bar.
· Includes a stopper bar. Therefore, the clamp automatically locks open when unloading stone materials.
· The contact plates are equipped with a special urethane to prevent damage.

Part Number
SE180 SALE
SE300 SALE
SE450 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Opening Width
(mm)
Amount Of Content

฿ 17,600.20

฿ 15,264.65

VERTICAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 0.3 180 (7-Inch) 1 unit

฿ 20,421.00

฿ 18,787.32

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.35 300 (1') 1 unit

฿ 28,645.99

฿ 19,903.23

VERTICAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 0.4 450 (1'5") 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1