(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold Lifter GLH Standard (Hydraulic / Foot Operated Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GLH-150

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    235
  • Table dimensions Width (mm)
    400
  • Table dimensions Length (mm)
    720
  • Table height Maximum (mm)
    720
  • Load Weight (kg)
    150
  • Stroke(mm)
    485
  • Specifications
    Standard
  • Mass(g)
    30,000
  • Pedal Count(times)
    22
  • Oil Used
    Turbine oil: ISO VG22
  • Materials
    Melamine baked-on coating / powder coating
  • Pump Part Material
    Urethane-based resin spray coating
  • Cylinder Part Material
    Urethane-based resin spray coating
  • Caution 1
    Does not rise when overloaded.
  • Caution 2
    Optional depending upon model. Refer to specification chart for details.
  • Wheel Diameter(mm)
    ø100 rubber
  • Total Length(mm)
    950
  • Quantity
    1 unit
Part Number
GLH-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 49,835.00

฿ 39,868.00

TABLE LIFTS 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    235
  • Table dimensions Width (mm)
    400
  • Table dimensions Length (mm)
    720
  • Table height Maximum (mm)
    720
  • Load Weight (kg)
    150
  • Stroke(mm)
    485
  • Specifications
    Standard
  • Mass(g)
    30,000
  • Pedal Count(times)
    22
  • Oil Used
    Turbine oil: ISO VG22
  • Materials
    Melamine baked-on coating / powder coating
  • Pump Part Material
    Urethane-based resin spray coating
  • Cylinder Part Material
    Urethane-based resin spray coating
  • Caution 1
    Does not rise when overloaded.
  • Caution 2
    Optional depending upon model. Refer to specification chart for details.
  • Wheel Diameter(mm)
    ø100 rubber
  • Total Length(mm)
    950
  • Quantity
    1 unit

Product Description

Can be freely moved from low to high positions and can be elevated to match working environments. A lifter with usage applications as expansive as your ideas.
Also, in accordance with JIS standards, the descent of the table when left for 15 minutes after maximum uniform load is limited to 2% or less.
[Features]
· Hydraulic cylinder
· Swivel casters with brake.
· Foot pedal type
· Includes overload prevention mechanism
· With fast feeding (switches over at approx. 20% load.)
· Types without a fast feeding unit have an aluminum pump.
· A spring back mechanism has been added to the release handle. In case of emergency, descent is stopped by releasing your hand.

Specifications of GLH-150

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    235
  • Table dimensions Width (mm)
    400
  • Table dimensions Length (mm)
    720
  • Table height Maximum (mm)
    720
  • Load Weight (kg)
    150
  • Stroke(mm)
    485
  • Specifications
    Standard
  • Mass(g)
    30,000
  • Pedal Count(times)
    22
  • Oil Used
    Turbine oil: ISO VG22
  • Materials
    Melamine baked-on coating / powder coating
  • Pump Part Material
    Urethane-based resin spray coating
  • Cylinder Part Material
    Urethane-based resin spray coating
  • Caution 1
    Does not rise when overloaded.
  • Caution 2
    Optional depending upon model. Refer to specification chart for details.
  • Wheel Diameter(mm)
    ø100 rubber
  • Total Length(mm)
    950
  • Quantity
    1 unit
Part Number
GLH-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 49,835.00

฿ 39,868.00

TABLE LIFTS 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1