(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
GLH-500LJ |
GLH-500SWJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Table height Minimum (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Mass (g) |
Pedal Count (times) |
Wheel Diameter (mm) |
Total Length (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 308,137.00 |
TABLE LIFTS | 1 Piece(s) | 91 Day(s) | 335 | 1,350 | 1,195 | 860 | 121,000 | 66 | ø150 rubber | 1,570 | 1 unit | ||
฿ 122,967.00 |
TABLE LIFTS | 1 Piece(s) | 45 Day(s) | 365 | 750 | 1,060 | 695 | 87,000 | 62 | ø130 rubber | 980 | 1 unit |
Adding bellows to the standard type increases worker safety and prevents accidents before they happen.
[Features]
· Hydraulic cylinder
· Casters with brake (Models other than GLH-150 are double stopper)
· Foot pedal type
· Includes overload prevention mechanism
· Bellows type full cover.
· With fast feeding (switches over at approx. 20% load.)
· Types without a fast feeding unit have an aluminum pump.
· A spring back mechanism has been added to the release handle. In case of emergency, descent is stopped by releasing your hand.
Part Number |
---|
GLH-500LJ |
GLH-500SWJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Table height Minimum (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Mass (g) |
Pedal Count (times) |
Wheel Diameter (mm) |
Total Length (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 308,137.00 |
TABLE LIFTS | 1 Piece(s) | 91 Day(s) | 335 | 1,350 | 1,195 | 860 | 121,000 | 66 | ø150 rubber | 1,570 | 1 unit | ||
฿ 122,967.00 |
TABLE LIFTS | 1 Piece(s) | 45 Day(s) | 365 | 750 | 1,060 | 695 | 87,000 | 62 | ø130 rubber | 980 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?