(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Gold Lifter GLF Standard (Hydraulic / Foot Operated Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GLF-H600-9

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    600
  • Fork Dimensions Width (mm)
    100
  • Fork Dimensions Length (mm)
    800
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    900
  • Stroke(mm)
    820
  • Specifications
    Standard
  • Mass(g)
    110,000
  • Fork Thickness(mm)
    55
  • Slide Outer Width(mm)
    218 to 581
  • Wheel Dimensions Fixed Wheel(mm)
    80
  • Wheel Dimensions Free Wheel with Brakes(mm)
    150
  • Leg Dimensions(mm)
    H80 × J400 × K550
  • External Dimensions(mm)
    L1,315 × M655 × N1,361
  • Pump Count (When Not Loaded)(times)
    17
  • Pump Count (When Fully Loaded)(times)
    58
  • Load Center Distance(mm)
    400
  • Quantity
    1 unit
Part Number
GLF-H600-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 189,517.00

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 63 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    600
  • Fork Dimensions Width (mm)
    100
  • Fork Dimensions Length (mm)
    800
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    900
  • Stroke(mm)
    820
  • Specifications
    Standard
  • Mass(g)
    110,000
  • Fork Thickness(mm)
    55
  • Slide Outer Width(mm)
    218 to 581
  • Wheel Dimensions Fixed Wheel(mm)
    80
  • Wheel Dimensions Free Wheel with Brakes(mm)
    150
  • Leg Dimensions(mm)
    H80 × J400 × K550
  • External Dimensions(mm)
    L1,315 × M655 × N1,361
  • Pump Count (When Not Loaded)(times)
    17
  • Pump Count (When Fully Loaded)(times)
    58
  • Load Center Distance(mm)
    400
  • Quantity
    1 unit

Product Description

Useful for transporting pallets in narrow spaces and passageways.
[Features]
· Foot operated hydraulic type that doesn't take up space and can be operated easily even in narrow passageways.
· Low overall height, making work easy even if the entrance or ceiling is low.
· Free handling with a creatively shaped plated handle.
· Uses fixed urethane wheels / Swivel wheels are rubber and include a brake on each wheel.
· The mast and fork have a reinforced lightweight design that uses high-tension steel plates.
· · Includes overload prevention valve.
· Simple-to-adjust fork width.
· New mast structure to prevent fork rattling.
· Includes fast feeding unit (not included with GLF-H150, H200).
· A spring back mechanism has been added to the release handle. In case of emergency, descent is stopped by releasing your hand.
· Pump pedal is now shaped so that it is easier to step on.

Specifications of GLF-H600-9

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    600
  • Fork Dimensions Width (mm)
    100
  • Fork Dimensions Length (mm)
    800
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    900
  • Stroke(mm)
    820
  • Specifications
    Standard
  • Mass(g)
    110,000
  • Fork Thickness(mm)
    55
  • Slide Outer Width(mm)
    218 to 581
  • Wheel Dimensions Fixed Wheel(mm)
    80
  • Wheel Dimensions Free Wheel with Brakes(mm)
    150
  • Leg Dimensions(mm)
    H80 × J400 × K550
  • External Dimensions(mm)
    L1,315 × M655 × N1,361
  • Pump Count (When Not Loaded)(times)
    17
  • Pump Count (When Fully Loaded)(times)
    58
  • Load Center Distance(mm)
    400
  • Quantity
    1 unit
Part Number
GLF-H600-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 189,517.00

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 63 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1