(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold Lifter GLSH Ultra-Low Profile Slim Lifter (Hydraulic / Foot Operated Type)

Gold Lifter GLSH Ultra-Low Profile Slim Lifter (Hydraulic / Foot Operated Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GLSH-150-2009

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    65
  • Table dimensions Width (mm)
    200
  • Table dimensions Length (mm)
    900
  • Table height Maximum (mm)
    700
  • Load Weight (kg)
    150
  • Stroke(mm)
    635
  • Specifications
    Foot operated hydraulic type
  • Mass(g)
    46,000
  • Oil Used
    Turbine oil: ISO VG22 (H type)
  • Pump Count(times)
    28
  • Quantity
    1 unit
Part Number
GLSH-150-2009 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 53,533.00

฿ 42,826.40

TABLE LIFTS 1 Piece(s) Quote 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    65
  • Table dimensions Width (mm)
    200
  • Table dimensions Length (mm)
    900
  • Table height Maximum (mm)
    700
  • Load Weight (kg)
    150
  • Stroke(mm)
    635
  • Specifications
    Foot operated hydraulic type
  • Mass(g)
    46,000
  • Oil Used
    Turbine oil: ISO VG22 (H type)
  • Pump Count(times)
    28
  • Quantity
    1 unit

Product Description

It is possible to load currently used push carts and dollies directly on to the lift.
Work is more efficient as it isn't necessary to reload to the table lift.
[Features]
· Ultra-low profile
· Hydraulic cylinder
· Separate unit
· High pressure hose: 2 m

Specifications of GLSH-150-2009

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    65
  • Table dimensions Width (mm)
    200
  • Table dimensions Length (mm)
    900
  • Table height Maximum (mm)
    700
  • Load Weight (kg)
    150
  • Stroke(mm)
    635
  • Specifications
    Foot operated hydraulic type
  • Mass(g)
    46,000
  • Oil Used
    Turbine oil: ISO VG22 (H type)
  • Pump Count(times)
    28
  • Quantity
    1 unit
Part Number
GLSH-150-2009 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 53,533.00

฿ 42,826.40

TABLE LIFTS 1 Piece(s) Quote 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1