Gold Lifter GLL Ultra-Low Profile Mini Type Mecha Lift (Ball Screw / Electric Type)

Caution
Product Description
In addition to being compact and space saving, it is also thin, making it a type that can be used in any location.
[Features]
· Uses a brushless motor.
· Ultra-low profile of 80 mm (Unit is not attached externally)
· Vector control.
· Dry cylinder
· Built-in unit
· Bellows type full cover (types with J at the end of the product number)
· Foot switch with LED cord: 2 m
· Includes upper and lower limit switch.