(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold Lifter GLI Power Type Mecha Lift (Ball Screw / Electric Type) Motor Output 0.4 kw

Gold Lifter GLI Power Type Mecha Lift (Ball Screw / Electric Type) Motor Output 0.4 kw

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GLI-750-0615

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    230
  • Table dimensions Width (mm)
    600
  • Table dimensions Length (mm)
    1,500
  • Table height Maximum (mm)
    1,220
  • Load Weight (kg)
    750
  • Stroke(mm)
    990
  • Specifications
    Standard
  • Power Supply Voltage(V)
    3-phase 200 V AC
  • Mass(g)
    215,000
  • Caution 1
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Caution 2
    Please do not weld on top of the table.
  • Lift Up/Down Time(second)
    36/30 (50 Hz / 60 Hz)
  • Motor Output(W)
    400
  • Quantity
    1 unit
Part Number
GLI-750-0615 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 276,280.00

฿ 195,026.05

TABLE LIFTS 1 Piece(s) 95 Day(s) 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    230
  • Table dimensions Width (mm)
    600
  • Table dimensions Length (mm)
    1,500
  • Table height Maximum (mm)
    1,220
  • Load Weight (kg)
    750
  • Stroke(mm)
    990
  • Specifications
    Standard
  • Power Supply Voltage(V)
    3-phase 200 V AC
  • Mass(g)
    215,000
  • Caution 1
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Caution 2
    Please do not weld on top of the table.
  • Lift Up/Down Time(second)
    36/30 (50 Hz / 60 Hz)
  • Motor Output(W)
    400
  • Quantity
    1 unit

Product Description

It is possible to raise/lower 2 units at once and simple to adjust height, so this is a low cost way to handle large workpieces.
Employing a ball-screw type AC motor allows nearly even simultaneous operation of 2 units. Optimal for use when a production line must be secured.
[Features]
· Low price comparable to hydraulic lifters
· Bellows type full cover (types with J at the end of the product number)
· Foot switch with LED
· Includes upper and lower limit switch.
· Supports more than 100,000 continuous uses.

Specifications of GLI-750-0615

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    230
  • Table dimensions Width (mm)
    600
  • Table dimensions Length (mm)
    1,500
  • Table height Maximum (mm)
    1,220
  • Load Weight (kg)
    750
  • Stroke(mm)
    990
  • Specifications
    Standard
  • Power Supply Voltage(V)
    3-phase 200 V AC
  • Mass(g)
    215,000
  • Caution 1
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Caution 2
    Please do not weld on top of the table.
  • Lift Up/Down Time(second)
    36/30 (50 Hz / 60 Hz)
  • Motor Output(W)
    400
  • Quantity
    1 unit
Part Number
GLI-750-0615 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 276,280.00

฿ 195,026.05

TABLE LIFTS 1 Piece(s) 95 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1