Gold Lifter GLI Power Type

Brand :
TOSEI SHARYO

Caution

    Product Description

    It is possible to raise/lower 2 units at once and simple to adjust height, so this is a low cost way to handle large workpieces.
    Employing a ball-screw type AC motor allows nearly even simultaneous operation of 2 units. Optimal for use when a production line must be secured.
    [Features]
    · Low price comparable to hydraulic lifters
    · Bellows type full cover (types with J at the end of the product number)
    · Foot switch with LED
    · Includes upper and lower limit switch.
    · Supports more than 100,000 continuous uses.
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
    Gold Lifter GLI Power Type | TOSEI SHARYO | MISUMI Thailand