Gold Lifter GLH Fixed Leg (Hydraulic / Foot Operated Type)

Brand :
TOSEI SHARYO

Caution

    Product Description

    Can be freely moved from low to high positions and can be elevated to match working environments. A lifter with usage applications as expansive as your ideas.
    Also, in accordance with JIS standards, the descent of the table when left for 15 minutes after maximum uniform load is limited to 2% or less.
    [Features]
    · Hydraulic cylinder
    · Foot pedal type
    · Includes overload prevention mechanism
    · Types without a fast feeding unit have an aluminum pump.