Gold Lifter GLE Power Type (Hydraulic / Electric Type)

Brand :
TOSEI SHARYO

Caution

    Product Description

    Power type with a high-rigidity frame that supports a maximum load of up to 2 t.
    [Features]
    · High-rigidity frame
    · Hydraulic cylinder
    · Built-in unit
    · Bellows type full cover (types with J at the end of the product number)
    · Overload prevention mechanism
    · PC flow control (fall speed adjustment)
    · Rising end limit switch included (adjustable)
    · Foot switch cord: 2 m
    · Power cord: 4 m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Gold Lifter GLE Power Type (Hydraulic / Electric Type) | TOSEI SHARYO | MISUMI Thailand