(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gold Lifter GLB Ultra-Low Profile Type (Hydraulic / Electric Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GLB-500-0610J

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    77
  • Table dimensions Width (mm)
    650
  • Table dimensions Length (mm)
    1,050
  • Table height Maximum (mm)
    717
  • Load Weight (kg)
    500
  • Stroke(mm)
    640
  • Specifications
    Bellows
  • Power Supply Voltage(V)
    3-phase 200
  • Mass(g)
    135,000
  • Oil Used
    Turbine oil: ISO VG32
  • Caution 1
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Lift Up/Down Time(second)
    13/11 (50 Hz / 60 Hz)
  • Motor Output(W)
    550
  • Quantity
    1 unit
Part Number
GLB-500-0610J SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 276,333.00

฿ 195,063.46

TABLE LIFTS 1 Piece(s) Quote 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    77
  • Table dimensions Width (mm)
    650
  • Table dimensions Length (mm)
    1,050
  • Table height Maximum (mm)
    717
  • Load Weight (kg)
    500
  • Stroke(mm)
    640
  • Specifications
    Bellows
  • Power Supply Voltage(V)
    3-phase 200
  • Mass(g)
    135,000
  • Oil Used
    Turbine oil: ISO VG32
  • Caution 1
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Lift Up/Down Time(second)
    13/11 (50 Hz / 60 Hz)
  • Motor Output(W)
    550
  • Quantity
    1 unit

Product Description

The lowest of the ultra-low profile types.
With the placement of a slope, transport carts can also be loaded.
[Features]
· Ultra-low profile
· Hydraulic cylinder
· Separate unit
· Overload prevention mechanism
· PC flow control
· Foot switch cord: 2 m
· High pressure hose: 2 m
· Power cord: 4 m

Specifications of GLB-500-0610J

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    77
  • Table dimensions Width (mm)
    650
  • Table dimensions Length (mm)
    1,050
  • Table height Maximum (mm)
    717
  • Load Weight (kg)
    500
  • Stroke(mm)
    640
  • Specifications
    Bellows
  • Power Supply Voltage(V)
    3-phase 200
  • Mass(g)
    135,000
  • Oil Used
    Turbine oil: ISO VG32
  • Caution 1
    Loading from table side: Please load from the A side under 1/2 load weight and from the B side under 1/4 of load weight (in table).
  • Lift Up/Down Time(second)
    13/11 (50 Hz / 60 Hz)
  • Motor Output(W)
    550
  • Quantity
    1 unit
Part Number
GLB-500-0610J SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 276,333.00

฿ 195,063.46

TABLE LIFTS 1 Piece(s) Quote 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1