(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ultrasonic Cleaner WT Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0836-52-15-34

  • Product Type
    Ultrasonic cleaner
  • Application
    Desktop Type
  • Oscillating Frequency(kHz)
    28/45
  • Tank capacity(L)
    30
  • Tank internal dimensions (width)(mm)
    500
  • Tank internal dimensions (depth)(mm)
    298
  • Tank internal dimensions (height)(mm)
    200
  • External Dimensions (Width)(mm)
    544
  • External Dimensions (Depth)(mm)
    425
  • External Dimensions (Height)(mm)
    410 (Rubber Feet Included)
  • Output(W)
    300
  • Part Number
    WT-300-M
  • TGK Code
    0836521534
  • Specifications
    Timer: Digital Timer (Up to 60 Minutes), Operation Control: (1) Single Frequency 45 kHz Oscillation, (2) Single Frequency 45 kHz Burst Oscillation, (3) Resonance Dual Frequency Oscillation 28/45 kHz Oscillation, Power Consumption: 1,200 VA, Power Supply: 100 VAC 50/60 Hz, Accessories: Drainboard
  • Product name
    Ultra-Sonic Washer
  • Amount Of Content
    1 unit
Part Number
0836-52-15-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 211,792.00

ULTRASONIC CLEANER/WASHER 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Desktop Type
  • Oscillating Frequency(kHz)
    28/45
  • Tank capacity(L)
    30
  • Tank internal dimensions (width)(mm)
    500
  • Tank internal dimensions (depth)(mm)
    298
  • Tank internal dimensions (height)(mm)
    200
  • External Dimensions (Width)(mm)
    544
  • External Dimensions (Depth)(mm)
    425
  • External Dimensions (Height)(mm)
    410 (Rubber Feet Included)
  • Output(W)
    300
  • Part Number
    WT-300-M
  • TGK Code
    0836521534
  • Specifications
    Timer: Digital Timer (Up to 60 Minutes), Operation Control: (1) Single Frequency 45 kHz Oscillation, (2) Single Frequency 45 kHz Burst Oscillation, (3) Resonance Dual Frequency Oscillation 28/45 kHz Oscillation, Power Consumption: 1,200 VA, Power Supply: 100 VAC 50/60 Hz, Accessories: Drainboard
  • Product name
    Ultra-Sonic Washer
  • Amount Of Content
    1 unit

Product Description

[Features]
· The dual frequency oscillation function helps prevent uneven cleaning.
· Features 3 oscillation modes (soft, rhythmic and powerful) for cleaning.

Specifications of 0836-52-15-34

  • Product Type
    Ultrasonic cleaner
  • Application
    Desktop Type
  • Oscillating Frequency(kHz)
    28/45
  • Tank capacity(L)
    30
  • Tank internal dimensions (width)(mm)
    500
  • Tank internal dimensions (depth)(mm)
    298
  • Tank internal dimensions (height)(mm)
    200
  • External Dimensions (Width)(mm)
    544
  • External Dimensions (Depth)(mm)
    425
  • External Dimensions (Height)(mm)
    410 (Rubber Feet Included)
  • Output(W)
    300
  • Part Number
    WT-300-M
  • TGK Code
    0836521534
  • Specifications
    Timer: Digital Timer (Up to 60 Minutes), Operation Control: (1) Single Frequency 45 kHz Oscillation, (2) Single Frequency 45 kHz Burst Oscillation, (3) Resonance Dual Frequency Oscillation 28/45 kHz Oscillation, Power Consumption: 1,200 VA, Power Supply: 100 VAC 50/60 Hz, Accessories: Drainboard
  • Product name
    Ultra-Sonic Washer
  • Amount Of Content
    1 unit
Part Number
0836-52-15-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 211,792.00

ULTRASONIC CLEANER/WASHER 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1