(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cuts through CV cable at approximately 5 seconds/wire.
· Maximum cutting diameter of φ32 mm. It can easily cut thick CVT wires and CV wires with one finger and improves efficiency of cable cutting work in various sites.
Product Type | Other | Voltage(V) | 12 | Maximum Cutting Capacity CV Line | 200 |
---|---|---|---|---|---|
Maximum Cutting Capacity CVT Line | 60 | Maximum Cutting Capacity VVR Line | 250 | Maximum Cutting Capacity IV Line | 38 |
Mass(g) | 2500 | Accessory | Main Unit Only | Quantity | 1 pc. |
Please check the type/dimensions/specifications of the part EZ3591X in the Chargeable Cable Cutters series.
How can we improve?
How can we improve?