(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cutting is possible without pilot holes. Can be cut easily simply by placing on the ceiling, and angle drilling can be done quickly and cleanly.
· The cutting depth can also be adjusted from 9 to 30 mm.
· Double-layered blade is also able to cut easily.
· It supports emergency 4-minute charging.
· Rapid full charge in just 22 min.
Product Type | Square Hole Cutter | Cutting Depth: Gypsum Board(mm) | 30 | Stroke times(min-1) | 6000 |
---|---|---|---|---|---|
Voltage(V) | 12 | Three axis synthetic value of vibration(m/s2) | 12.3 | Depth of cut: Woodwork(mm) | 15 |
Accessory | Main Unit Only | Quantity | 1 pc. |
Please check the type/dimensions/specifications of the part EZ3571X in the Chargeable Square Hole Cutter series.
How can we improve?
How can we improve?