(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cordless Soldering Iron

Cordless Soldering Iron

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0000-58-15-01

  • Product Type
    Cordless Soldering Iron
  • Part Number
    FX901-01
  • TGK Code
    0000581501
  • Specifications
    Battery: AA Battery x 4 (Sold Separately)
    [Power Consumption] Alkaline Battery: 6 V (6 W)
    Ni-MH Battery (2150 mAh): 4.8 V (5 W)
    [At Continuous Operation]
    Alkaline Battery: Approx. 60 Minutes
    Ni-MH Battery (2150 mAh): Approx. 120 Minutes
    Total Length: 212 mm (Excluding Cap)
    Weight: 76 g (Excluding Batteries)
    Accessories: Tip Type B (T11-B)
  • Product name
    A cordless-type soldering iron
Part Number
0000-58-15-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,995.30

SOLDERING IRON 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cordless Soldering Iron
  • Part Number
    FX901-01
  • TGK Code
    0000581501
  • Specifications
    Battery: AA Battery x 4 (Sold Separately)
    [Power Consumption] Alkaline Battery: 6 V (6 W)
    Ni-MH Battery (2150 mAh): 4.8 V (5 W)
    [At Continuous Operation]
    Alkaline Battery: Approx. 60 Minutes
    Ni-MH Battery (2150 mAh): Approx. 120 Minutes
    Total Length: 212 mm (Excluding Cap)
    Weight: 76 g (Excluding Batteries)
    Accessories: Tip Type B (T11-B)
  • Product name
    A cordless-type soldering iron

Product Description

[Features]
· Cordless type is convenient for carrying. Can be used anywhere.
· Closing the cap turns the power off, preventing forgetting to turn it off.
· The iron tip can be replaced easily.
· The battery case is a cartridge type, and various types of batteries such as alkaline and NiMH can be used.

Specifications of 0000-58-15-01

  • Product Type
    Cordless Soldering Iron
  • Part Number
    FX901-01
  • TGK Code
    0000581501
  • Specifications
    Battery: AA Battery x 4 (Sold Separately)
    [Power Consumption] Alkaline Battery: 6 V (6 W)
    Ni-MH Battery (2150 mAh): 4.8 V (5 W)
    [At Continuous Operation]
    Alkaline Battery: Approx. 60 Minutes
    Ni-MH Battery (2150 mAh): Approx. 120 Minutes
    Total Length: 212 mm (Excluding Cap)
    Weight: 76 g (Excluding Batteries)
    Accessories: Tip Type B (T11-B)
  • Product name
    A cordless-type soldering iron
Part Number
0000-58-15-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,995.30

SOLDERING IRON 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1