1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Multi Hammer Drill,18 V, 5.0 Ah, Black

Chargeable Multi Hammer Drill,18 V, 5.0 Ah, Black
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,484.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dual Series allows a single unit to use both 14.4 V and 18 V.
· Multi-unit for drilling and tightening screws in 1.

 
Part Number
EZ78A1LJ2F-BSALE
EZ78A1LJ2F-HSALE
EZ78A1LJ2G-BSALE
EZ78A1LJ2G-HSALE
EZ78A1PN2G-BSALE
EZ78A1PN2G-HSALE
EZ78A1X-BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVoltage
(V)
Maximum Number of Load-Free Rotations
(min-1)
Maximum Number of Strikes
(min-1)
Color Capacity
(Ah)
Drilling ability Charge time No-load rotation speed: High speed
(min-1)
Number of Blows:Strong
(min-1)
Trusco Code Compatible Model Mass
(g)
RoHS Compliant Amount Of Content

฿ 39,447.37

฿ 32,189.05

TOOL 1 Piece(s) Quote 14.40–10000~3800Black5.0-60 Min. to Charge---EZ96292500Corresponds To1 pc.

฿ 39,447.37

฿ 32,189.05

TOOL 1 Piece(s) Quote 14.40–10000~3800Gray5.0-60 Min. to Charge---EZ96292500Corresponds To1 pc.

฿ 40,427.27

฿ 32,988.65

TOOL 1 Piece(s) Quote 180~12500~4750Black5.0-60 Min. to Charge---EZ96292550Corresponds To1 pc.

฿ 40,427.27

฿ 32,988.65

TOOL 1 Piece(s) Quote 180~12500~4750Gray5.0-60 Min. to Charge---EZ96292550Corresponds To1 pc.

฿ 38,379.55

฿ 31,317.71

TOOL 1 Piece(s) Quote 180~12500~4750Black3.0-55 Min. to Charge---EZ96292400Corresponds To1 pc.

฿ 38,379.55

฿ 31,317.71

TOOL 1 Piece(s) Quote 180~12500~4750Gray3.0-55 Min. to Charge---EZ96292400Corresponds To1 pc.

฿ 20,484.69

฿ 19,675.54

PAN RECHARGEABLE HAMMER DRILLS 1 Piece(s) 12 Day(s) ---Black-Concrete (φ3.5 X 30 mm deep), Approximately 170 holes / (φ12.5 X 40 mm deep), Approximately 40 holes38 Minutes (Usable Charge), 54 Minutes (Full Charge)0~1000(14.4V)/0~1200(18V)0~3800(14.4V)/0~4500(18V)422-9436-1880--

Loading...

  1. 1

Basic Information

Product Type Rechargeable hammer drill Shank shape SDS Plus Shank 2 Stage Switching Availability Available
Double Insulation NA