(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Label Dispenser Wide Label Compatible Model

Label Dispenser Wide Label Compatible Model

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LDX6050

  • Product Type
    Labeler
  • Compatible Label Size (Length x Width)(mm)
    12.7~152×6.4~178
  • Maximum Label External Diameter(mm)
    305
  • Width(mm)
    335
  • Depth(mm)
    274
  • Height(mm)
    368
  • Power Supply
    AC100V
  • JAN Code
    4970070624054
  • Trusco Code
    491-7740
  • Mass(kg)
    5.1
  • Amount Of Content
    1 unit
Part Number
LDX6050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 57,184.88

LABELS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Labeler
  • Compatible Label Size (Length x Width)(mm)
    12.7~152×6.4~178
  • Maximum Label External Diameter(mm)
    305
  • Width(mm)
    335
  • Depth(mm)
    274
  • Height(mm)
    368
  • Power Supply
    AC100V
  • JAN Code
    4970070624054
  • Trusco Code
    491-7740
  • Mass(kg)
    5.1
  • Amount Of Content
    1 unit

Product Description

[Features]
· The photosensor detects the end of the label, and can be used regardless of the form or pitch of the label.
· When a label is removed, the next label moves forward automatically.
· In order to save space, hooks are attached to the back side of the main unit so that it can be attached to a workbench. Printed roll labels can be automatically peeled off from the backing.
[Applications]
· Printed labels are automatically peeled off from the backing before sending the next label forward, improving work efficiency

Specifications of LDX6050

  • Product Type
    Labeler
  • Compatible Label Size (Length x Width)(mm)
    12.7~152×6.4~178
  • Maximum Label External Diameter(mm)
    305
  • Width(mm)
    335
  • Depth(mm)
    274
  • Height(mm)
    368
  • Power Supply
    AC100V
  • JAN Code
    4970070624054
  • Trusco Code
    491-7740
  • Mass(kg)
    5.1
  • Amount Of Content
    1 unit
Part Number
LDX6050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 57,184.88

LABELS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1