1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Security / Privacy Filter Standard Type

Security / Privacy Filter Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,280.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Built-in special micro-looper prevents peeping from the sides.
· Significantly reduces the reflection of outdoor light and lighting, and prevents glare.
· Improves visibility by increasing the contrast and making characters or images clear.
· The front is made of a very hard material so prevents the screen from scratching. It also protects the screen from sebum dirt, which can be a concern, as well as from dust.
[Applications]
· Prevents peeping and protects the surface of the LCD.

Part Number
PF12.1W-S
PF15.6W-S
PF17S
PF19S
PF22.0W-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Screen Size
(Inch)
Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,280.00

HDMI CABLES 1 Piece(s) 1 Day(s) 12.1W1642614548623290706434-98061481 pc.

฿ 3,569.00

HDMI CABLES 1 Piece(s) 12 Day(s) 15.6W1943454548623290744434-9890-1 pc.

฿ 4,305.00

HDMI CABLES 1 Piece(s) 1 Day(s) 172713384547452694037434-9911-1 pc.

฿ 5,111.71

HDMI CABLES 1 Piece(s) 1 Day(s) 193023774548623290683434-9938-1 pc.

฿ 6,973.34

SECURITY FILTER 1 Piece(s) 1 Day(s) 22.0W2974744548623290782434-99623631 pc.

Loading...

  1. 1

Basic Information

Product Type Other Manufacturers Other Thickness(mm) 0.5
Maximum Surface Reflectivity(%) 3.2 Visible Light Transmittance(%) 65 Amount Of Content 1 pc.