Cut Filter

Brand :
HASHIMOTO CLOTH

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·An economical filter with low air resistance.
·Since it can be cut with scissors, it can be easily made into any size according to the application.
·It is a multi-purpose filter that can be used for various purposes.
·As a pre-filter for outside air processing and medium-performance filters.
[Applications]
·For maintenance of air conditioners in factories where there is a lot of oil mist and dust.
·For the air intake and exhaust of paint booths.

Features

●An economical filter with less air resistance.
●Can be cut with scissors, easily be made to any size according to the applications.

Usage

●Install on the inlet port of air conditioner/oil conditioner etc to prevent intrusion of mist and dust.
●For intake and exhaust of the coating booth.

Specification

●Collection Efficiency(%):65
●SPQ(box):1
●Flame Retardant
●Heat Resistant Temperature: 170°C
●Filtered Wind Speed: 2.5m/s

Materials

●Polyester, Acrylic
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat