(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0940-18-18-45 |
0940-18-18-47 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,085.00 |
ADHESIVE | 1 Piece(s) | Quote | Transparent | 0940181845 | 1 pc (100 g) | ||
฿ 1,187.00 |
ADHESIVE | 1 Piece(s) | 11 Day(s) | White | 0940181847 | 1 pc (100 g) |
[Features]
· Silicone rubber of the type (room temperature vulcanizing) that hardens at room temperature.
· Exhibits outstanding properties for electrical insulation.
· Paste product.
Part Number |
---|
0940-18-18-45 |
0940-18-18-47 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,085.00 |
ADHESIVE | 1 Piece(s) | Quote | Transparent | 0940181845 | 1 pc (100 g) | ||
฿ 1,187.00 |
ADHESIVE | 1 Piece(s) | 11 Day(s) | White | 0940181847 | 1 pc (100 g) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?