(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Set of Needle Nose Pliers and Plastic Nippers

Set of Needle Nose Pliers and Plastic Nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0528-57-49-13

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    100
  • Copper Wire Cutting Performance(φ/mm)
    0.8
  • Part Number
    No.14
  • TGK Code
    0528574913
  • Specifications
    Semi copper wire cutting performance: 0.6φ mm
  • Product name
    Pliers, Nippers
Part Number
0528-57-49-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,200.53

RADIUS AND PLA 2 PIECE SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    100
  • Copper Wire Cutting Performance(φ/mm)
    0.8
  • Part Number
    No.14
  • TGK Code
    0528574913
  • Specifications
    Semi copper wire cutting performance: 0.6φ mm
  • Product name
    Pliers, Nippers

Product Description

[Features]
· It is smaller than the conventional mini-tool, and can fit the palm size of elementary and junior-high school students.

Specifications of 0528-57-49-13

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    100
  • Copper Wire Cutting Performance(φ/mm)
    0.8
  • Part Number
    No.14
  • TGK Code
    0528574913
  • Specifications
    Semi copper wire cutting performance: 0.6φ mm
  • Product name
    Pliers, Nippers
Part Number
0528-57-49-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,200.53

RADIUS AND PLA 2 PIECE SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1