(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spark-Testing Screwdriver Set 2095L

Spark-Testing Screwdriver Set 2095L

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0528-54-54-02

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Part Number
    2095L
  • TGK Code
    0528545402
  • Abstract
    Interchangeable 7 Piece Set
  • Set Content
    · Flathead bit 5 mm & 6 mm
    · 5.5 mm BOX bit
    · Phillips bit #1 & #2
    · Handle with power detecting function
    · Drill
Part Number
0528-54-54-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 842.27

ELECTROSTATIC DRIVER SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Part Number
    2095L
  • TGK Code
    0528545402
  • Abstract
    Interchangeable 7 Piece Set
  • Set Content
    · Flathead bit 5 mm & 6 mm
    · 5.5 mm BOX bit
    · Phillips bit #1 & #2
    · Handle with power detecting function
    · Drill

Product Description

[Features]
· The shaft uses chrome-vanadium steel, and it has been hardened over the whole length.
· It has a detection function for checking the presence of electric current.
· Insulation treatment is processed on each part.

Specifications of 0528-54-54-02

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Part Number
    2095L
  • TGK Code
    0528545402
  • Abstract
    Interchangeable 7 Piece Set
  • Set Content
    · Flathead bit 5 mm & 6 mm
    · 5.5 mm BOX bit
    · Phillips bit #1 & #2
    · Handle with power detecting function
    · Drill
Part Number
0528-54-54-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 842.27

ELECTROSTATIC DRIVER SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1