1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lighting Magnifier ENVL-B

Lighting Magnifier ENVL-B
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,647.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electronic ballast equipped LED lighting magnifier with light quantity adjustment function.
[Features]
· Optical device featuring white LED equipped with a diffusion cover for uniform surface illumination.
· With dimming function. (100 – 50%)
· Power consumption is approximately 55% lower than conventional products in the same series.
· Standby power: 0 W.
[Applications]
· Built-in inverter means there is no light flickering, preventing fatigue during long hours of work.
· Alters the illumination light intensity to improve operability, optimal for fine parts, inspections, and operations.
· For external appearance inspections. (Automobile parts, precision machinery components, electronic components, resin components)

Part Number
0528-75-32-61
0528-75-32-62
0528-75-32-63SALE
0528-75-32-64
0528-75-32-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Part Number TGK Code Amount Of Content

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 2ENVL-B×205287532611 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 3ENVL-B×305287532621 pc.

฿ 31,647.00

฿ 25,317.60

LOUPE 1 Piece(s) 16 Day(s) 4ENVL-B×405287532631 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 6ENVL-B×605287532641 pc.

฿ 38,586.75

LOUPE 1 Piece(s) 45 Day(s) 8ENVL-B×805287532651 pc.

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Lens Size(mm) 130 Height(mm) 350
Post(mm) 230 Weight(kg) 2.7 Specifications Table Stand Type
Amount Of Content 1 pc.