1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wide view small stand magnifier

LOUPE

Wide view small stand magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-quality Japanese product designed to be able to focus from any position while placed on a surface.
· Convenient for various work environments, such as precision work on electronic boards or reading fine print.
· Uses lightweight and high-quality hard-coated plastic lens, cast pedestal and aluminum arm.
· The high-magnification sub lens enhances convenience.

Part Number
0528-75-32-41
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Lens Size(mm) 110×145 Part Number No.1795
TGK Code 0528753241 Specifications Magnification: Main: 1.8; Sub: 4/7, Size when Stored/Weight: 200 X 160 X 40 mm/1.9 kg Arm Length(mm) 130
Amount Of Content 1 pc.