1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Loupe O-Light - F (Part Number)

Round Loupe O-Light - F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,469.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5 types.
Specifications: Free arm type, lighting: Fluorescent lamp (FCL20W) inverter type, power supply: 100 V AC, 50/60 Hz

Part Number
0528-75-32-01
0528-75-32-02
0528-75-32-03
0528-75-32-04
0528-75-32-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Part Number TGK Code Amount Of Content

฿ 20,469.24

LOUPE 1 Piece(s) Same day 2130O Light -F X 205287532011 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 3130O Light -F X 305287532021 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 4130O Light -F X 405287532031 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 6105O Light -F X 605287532041 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 880O Light -F X 805287532051 pc.

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Weight(kg) 3 Specifications Free Arm Type, Lighting: Fluorescent Lamp (FCL20W) Inverter Type, Power supply: 100 VAC, 50/60 Hz
Arm Length(mm) 1000 Amount Of Content 1 pc.