1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Construction Site Shovel

Construction Site Shovel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,058.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A telephoto lens for use at work sites that employs a high precision lens.
· Focuses even from the close-range position of 45 cm, allowing it to be used indoors.

Part Number
0528-74-01-03
0528-74-01-04
0528-74-01-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Part Number TGK Code Specifications Amount Of Content

฿ 2,058.17

LOUPE 1 Piece(s) 45 Day(s) 618X-60528740103Focal Distance: 45 cm-∞1 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 821X-80528740104Focal distance 3 m-∞1 pc.

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote 1232X-120528740105Focal Distance: 8 m-∞1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Amount Of Content 1 pc.