(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Matting Tape, Kagemusha MT-08

Matting Tape, Kagemusha MT-08

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MT-08-WH-50-25-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Color Detail
    White
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
MT-08-WH-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,920.32

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Color Detail
    White
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Box (30 Rolls)

Product Description

[Features]
· The surface of the tape has a matte finish that does not reflect much light.
· For temporary fixing of photography and stage equipment.
· Doesn't leave much adhesive residue behind.
· Can be cut by hand. (No cutting tool needed)

Specifications of MT-08-WH-50-25-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Color Detail
    White
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
MT-08-WH-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,920.32

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1