(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Sealing/Waterproofing (Super Glue, Single-Sided Type) KM-50-BK/KM-50-WH

For Sealing/Waterproofing (Super Glue, Single-Sided Type) KM-50-BK/KM-50-WH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KM-50-WH-50-20-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    20
  • Color Detail
    White
  • Amount Of Content
    1 Box (24 Rolls)
Part Number
KM-50-WH-50-20-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,232.85

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 1 Box (24 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    20
  • Color Detail
    White
  • Amount Of Content
    1 Box (24 Rolls)

Product Description

[Features]
· Thin design ensures surfaces remain flush.
· Adhesive will not readily dirty the user's hands.
· Unlikely to wrinkle.
· Separator included.

Specifications of KM-50-WH-50-20-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    20
  • Color Detail
    White
  • Amount Of Content
    1 Box (24 Rolls)
Part Number
KM-50-WH-50-20-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,232.85

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 1 Box (24 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1