(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cross cut tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,917.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-10-BE-SH-50-25-PACK
K-10-BK-SH-50-25-PACK
K-10-BL-SH-50-25-PACK
K-10-CL-SH-50-25-PACK
K-10-GR-SH-50-25-PACK
K-10-RE-SH-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Detail Amount Of Content

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color Beige 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Black Color Black 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Blue Blue 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Transparent Clear 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Green Green 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color Red 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Amount Of Content
    1 Box (30 Rolls)

Product Description

[Features]
· K-10 series shrink wrap tape.
· Includes JAN code.

Part Number
K-10-BE-SH-50-25-PACK
K-10-BK-SH-50-25-PACK
K-10-BL-SH-50-25-PACK
K-10-CL-SH-50-25-PACK
K-10-GR-SH-50-25-PACK
K-10-RE-SH-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Detail Amount Of Content

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color Beige 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Black Color Black 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Blue Blue 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Transparent Clear 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Green Green 1 Box (30 Rolls)

฿ 4,917.15

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color Red 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1