(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Heat-Resistant Gloves

Industrial Heat-Resistant Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO500-F

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Total Length(cm)
    33
  • Individual Packaging Dimensions
    234×370×20
  • Exterior dimensions
    368×237×243
  • JAN Code
    4901070754267
  • Color
    Blue
  • Package weight(kg)
    5.5
  • Material Quality
    Silicone
  • Amount Of Content
    1 pc.
Part Number
NO500-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 769.94

ANTI-HEAT GLOVES 3 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Total Length(cm)
    33
  • Individual Packaging Dimensions
    234×370×20
  • Exterior dimensions
    368×237×243
  • JAN Code
    4901070754267
  • Color
    Blue
  • Package weight(kg)
    5.5
  • Material Quality
    Silicone
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of silicone to enable removal of objects from boiling water.
· Long type for use with large pots, etc.
· 5-finger type for easy grasping of objects.
· Can be washed in water for hygienic use.
· Spacious one-size-fits-most type that can be used over work gloves and can be used on either hand.
[Applications]
· For work.

Specifications of NO500-F

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Total Length(cm)
    33
  • Individual Packaging Dimensions
    234×370×20
  • Exterior dimensions
    368×237×243
  • JAN Code
    4901070754267
  • Color
    Blue
  • Package weight(kg)
    5.5
  • Material Quality
    Silicone
  • Amount Of Content
    1 pc.
Part Number
NO500-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 769.94

ANTI-HEAT GLOVES 3 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1