(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Glove, Nitrile Model Single Use 100P

Thin Rubber Glove, Nitrile Model Single Use 100P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 464.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
981-BL-L
981-BL-M
981-WH-L
981-WH-LL
981-WH-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Color Package weight
(kg)
Amount Of Content

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

5 Day(s) L 4901070753192 Blue 9.1 1 Box (100 sheets)

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

7 Day(s) M 4901070753185 Blue 8.3 1 Box (100 sheets)

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

5 Day(s) L 4901070752997 White 9.1 1 Box (100 sheets)

฿ 478.67

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) LL 4901070753734 White 9.8 1 Box (100 sheets)

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

5 Day(s) M 4901070752980 White 8.3 1 Box (100 sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Individual Packaging Dimensions
    240×75×130
  • Exterior dimensions
    511×262×281
  • Specification 2
    Compliant with the Food Sanitation Act of Japan
  • Material Quality
    Nitrile
  • Amount Of Content
    1 Box (100 sheets)

Product Description

[Features]
· Can be used on either hand for economical use even on one hand.
· Solid gloves with excellent durability against chemicals, oils and grease, and strong against piercing.
· Thin, soft gloves that enable sensation at the fingertips with a powdered lining for convenient wearing and removal.
· Excellent heat resistance, can be disinfected by boiling.
· Conforms with the Food Sanitation Act of Japan.

Part Number
981-BL-L
981-BL-M
981-WH-L
981-WH-LL
981-WH-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Color Package weight
(kg)
Amount Of Content

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

5 Day(s) L 4901070753192 Blue 9.1 1 Box (100 sheets)

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

7 Day(s) M 4901070753185 Blue 8.3 1 Box (100 sheets)

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

5 Day(s) L 4901070752997 White 9.1 1 Box (100 sheets)

฿ 478.67

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) LL 4901070753734 White 9.8 1 Box (100 sheets)

฿ 464.52

NITRILE RUBBER GLOVES 24 Pack(s)

100 Pieces Per Package

5 Day(s) M 4901070752980 White 8.3 1 Box (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1