(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket AF103

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,900.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AF103-1-3S
AF103-1-5L
AF103-1-6L
AF103-1-EL
AF103-1-ELL
AF103-1-L
AF103-1-LL
AF103-1-M
AF103-1-S
AF103-1-SS
AF103-3-3S
AF103-3-5L
AF103-3-6L
AF103-3-EL
AF103-3-ELL
AF103-3-L
AF103-3-LL
AF103-3-M
AF103-3-S
AF103-3-SS
AF103-4-3S
AF103-4-5L
AF103-4-6L
AF103-4-EL
AF103-4-ELL
AF103-4-L
AF103-4-LL
AF103-4-M
AF103-4-S
AF103-4-SS
AF103-100-3S
AF103-100-5L
AF103-100-6L
AF103-100-EL
AF103-100-ELL
AF103-100-L
AF103-100-LL
AF103-100-M
AF103-100-S
AF103-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
JAN Code Amount Of Content

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 3S 40 98 52 Blue 56 4571163418766 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 5L 56 145 59 Blue 70 4571163428841 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 6L 58 155 59 Blue 70 4571163428858 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue EL 52 128 61 Blue 70 4571163428827 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue ELL 54 136 59 Blue 70 4571163428834 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue L 48 116 59 Blue 66 4571163428803 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue LL 50 122 61 Blue 68 4571163428810 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue M 46 112 57 Blue 64 4571163428797 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue S 44 108 55 Blue 62 4571163428780 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue SS 42 104 54 Blue 60 4571163428773 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 3S 40 98 52 Gray 56 4571163428872 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 5L 56 145 59 Gray 70 4571163428957 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 6L 58 155 59 Gray 70 4571163428964 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray EL 52 128 61 Gray 70 4571163428933 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray ELL 54 136 59 Gray 70 4571163428940 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray L 48 116 59 Gray 66 4571163428919 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray LL 50 122 61 Gray 68 4571163428926 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray M 46 112 57 Gray 64 4571163428902 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray S 44 108 55 Gray 62 4571163428896 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray SS 42 104 54 Gray 60 4571163428889 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 3S 40 98 52 Earth Green 56 4571163428988 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 5L 56 145 59 Earth Green 70 4571163429060 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 6L 58 155 59 Earth Green 70 4571163429077 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green EL 52 128 61 Earth Green 70 4571163429046 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green ELL 54 136 59 Earth Green 70 4571163429053 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green L 48 116 59 Earth Green 66 4571163429022 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green LL 50 122 61 Earth Green 68 4571163429039 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green M 46 112 57 Earth Green 64 4571163429015 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green S 44 108 55 Earth Green 62 4571163429008 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green SS 42 104 54 Earth Green 60 4571163428995 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 3S 40 98 52 Navy 56 4571163429091 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L 56 145 59 Navy 70 4571163429176 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 6L 58 155 59 Navy 70 4571163429183 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue EL 52 128 61 Navy 70 4571163429152 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue ELL 54 136 59 Navy 70 4571163429169 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue L 48 116 59 Navy 66 4571163429138 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue LL 50 122 61 Navy 68 4571163429145 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M 46 112 57 Navy 64 4571163429121 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue S 44 108 55 Navy 62 4571163429114 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue SS 42 104 54 Navy 60 4571163429107 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material 2
    Anti-static soft, light twill
  • Specification 2
    Double-Breasted Placket, Hidden Dot Button, Offset Armhole Type, No-Fork Back, Tricot, Elbow Darts, Cuff Adjuster, Body Fit Cut
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Colorful variations available.
· Anti-static soft light twill is used for the material.
· For both men and women
· For spring and summer

Part Number
AF103-1-3S
AF103-1-5L
AF103-1-6L
AF103-1-EL
AF103-1-ELL
AF103-1-L
AF103-1-LL
AF103-1-M
AF103-1-S
AF103-1-SS
AF103-3-3S
AF103-3-5L
AF103-3-6L
AF103-3-EL
AF103-3-ELL
AF103-3-L
AF103-3-LL
AF103-3-M
AF103-3-S
AF103-3-SS
AF103-4-3S
AF103-4-5L
AF103-4-6L
AF103-4-EL
AF103-4-ELL
AF103-4-L
AF103-4-LL
AF103-4-M
AF103-4-S
AF103-4-SS
AF103-100-3S
AF103-100-5L
AF103-100-6L
AF103-100-EL
AF103-100-ELL
AF103-100-L
AF103-100-LL
AF103-100-M
AF103-100-S
AF103-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
JAN Code Amount Of Content

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 3S 40 98 52 Blue 56 4571163418766 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 5L 56 145 59 Blue 70 4571163428841 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 6L 58 155 59 Blue 70 4571163428858 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue EL 52 128 61 Blue 70 4571163428827 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue ELL 54 136 59 Blue 70 4571163428834 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue L 48 116 59 Blue 66 4571163428803 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue LL 50 122 61 Blue 68 4571163428810 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue M 46 112 57 Blue 64 4571163428797 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue S 44 108 55 Blue 62 4571163428780 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue SS 42 104 54 Blue 60 4571163428773 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 3S 40 98 52 Gray 56 4571163428872 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 5L 56 145 59 Gray 70 4571163428957 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray 6L 58 155 59 Gray 70 4571163428964 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray EL 52 128 61 Gray 70 4571163428933 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray ELL 54 136 59 Gray 70 4571163428940 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray L 48 116 59 Gray 66 4571163428919 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray LL 50 122 61 Gray 68 4571163428926 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray M 46 112 57 Gray 64 4571163428902 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray S 44 108 55 Gray 62 4571163428896 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Gray SS 42 104 54 Gray 60 4571163428889 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 3S 40 98 52 Earth Green 56 4571163428988 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 5L 56 145 59 Earth Green 70 4571163429060 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 6L 58 155 59 Earth Green 70 4571163429077 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green EL 52 128 61 Earth Green 70 4571163429046 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green ELL 54 136 59 Earth Green 70 4571163429053 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green L 48 116 59 Earth Green 66 4571163429022 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green LL 50 122 61 Earth Green 68 4571163429039 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green M 46 112 57 Earth Green 64 4571163429015 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green S 44 108 55 Earth Green 62 4571163429008 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green SS 42 104 54 Earth Green 60 4571163428995 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 3S 40 98 52 Navy 56 4571163429091 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L 56 145 59 Navy 70 4571163429176 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 6L 58 155 59 Navy 70 4571163429183 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue EL 52 128 61 Navy 70 4571163429152 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue ELL 54 136 59 Navy 70 4571163429169 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue L 48 116 59 Navy 66 4571163429138 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue LL 50 122 61 Navy 68 4571163429145 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M 46 112 57 Navy 64 4571163429121 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue S 44 108 55 Navy 62 4571163429114 1 Pair

฿ 1,900.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue SS 42 104 54 Navy 60 4571163429107 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1