(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Septic Tank Sun Pole K 500 ml

Septic Tank Sun Pole K 500 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 018368

  • Product Type 1
    Toilet Detergent
  • Capacity (L)
    0.5
  • JAN Code
    4987115851290
  • Longitudinal(mm)
    86
  • Side(mm)
    49
  • High(mm)
    236
  • Mass(g)
    555
  • Amount Of Content
    1 pc.
Part Number
018368
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 243.81

TOILET CLEANERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type 1
    Toilet Detergent
  • Capacity (L)
    0.5
  • JAN Code
    4987115851290
  • Longitudinal(mm)
    86
  • Side(mm)
    49
  • High(mm)
    236
  • Mass(g)
    555
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Sun Pole detergent suited to cleaning toilets with septic tanks. Cleans away yellow and dark stains. Wraps the restroom in a fresh fragrance.

Specifications of 018368

  • Product Type 1
    Toilet Detergent
  • Capacity (L)
    0.5
  • JAN Code
    4987115851290
  • Longitudinal(mm)
    86
  • Side(mm)
    49
  • High(mm)
    236
  • Mass(g)
    555
  • Amount Of Content
    1 pc.
Part Number
018368
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 243.81

TOILET CLEANERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1