(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BL Cup washing

BL Cup washing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 121385

  • Product Type
    Hand brush
  • Color
    Green
  • Dimension L(mm)
    60
  • Dimension W(mm)
    60
  • Dimension H(mm)
    255
  • JAN Code
    4901983121385
  • Material (handle)
    Polypropylene
  • Material
    Nylon Non-Woven Fabric (Head)
  • Package Size
    60×60×255
  • Amount Of Content
    1 pc.
Part Number
121385
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 110.57

HAND BRUSHES 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Hand brush
  • Color
    Green
  • Dimension L(mm)
    60
  • Dimension W(mm)
    60
  • Dimension H(mm)
    255
  • JAN Code
    4901983121385
  • Material (handle)
    Polypropylene
  • Material
    Nylon Non-Woven Fabric (Head)
  • Package Size
    60×60×255
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Drinking glass cleaner that produces a good foam and uses a scratch-resistant, nonwoven fabric
· Make light work of washing cleanly right to the bottom of drinking glasses.
· Soft and scratch-resistant for use with confidence on your precious tableware
· Long length also handy for deep glasses and flasks, etc.
· May not be suitable for cleaning extremely slender glasses (with diameter of around 4 cm or less)

Specifications of 121385

  • Product Type
    Hand brush
  • Color
    Green
  • Dimension L(mm)
    60
  • Dimension W(mm)
    60
  • Dimension H(mm)
    255
  • JAN Code
    4901983121385
  • Material (handle)
    Polypropylene
  • Material
    Nylon Non-Woven Fabric (Head)
  • Package Size
    60×60×255
  • Amount Of Content
    1 pc.
Part Number
121385
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 110.57

HAND BRUSHES 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1