(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tissue Box Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MAG-ON8053

  • Product Type
    Tissue
  • Sheet size(mm)
    (approx.) W257×D89×H150
  • Collar
    White
  • JAN Code
    4979625101484
  • Weight(g)
    345
  • Material
    Polypropylene, Magnet
  • Amount Of Content
    1 pc.
Part Number
MAG-ON8053
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 614.71

FACIAL TISSUES 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Tissue
  • Sheet size(mm)
    (approx.) W257×D89×H150
  • Collar
    White
  • JAN Code
    4979625101484
  • Weight(g)
    345
  • Material
    Polypropylene, Magnet
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mag-On magnetically mounted series.
· Has a size to fit the various small items you use every day.
· Reasonably facilitates housework with a neat appearance that completely hides its contents and makes it easy to insert and remove tissues.
· Magnet type that takes up little space in kitchens or offices.
· Can be easily mounted anywhere with a snap.
· Can also be easily refilled when it runs out.
· Magnet mounted type so it doesn't take up space.
· Can be easily used by simply snapping on.

Specifications of MAG-ON8053

  • Product Type
    Tissue
  • Sheet size(mm)
    (approx.) W257×D89×H150
  • Collar
    White
  • JAN Code
    4979625101484
  • Weight(g)
    345
  • Material
    Polypropylene, Magnet
  • Amount Of Content
    1 pc.
Part Number
MAG-ON8053
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 614.71

FACIAL TISSUES 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1