(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat Sealer W

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 315154

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Main Body Size(mm)
    100×40×60H
  • JAN Code
    4903320159488
  • Mass(g)
    192
  • Material (Main Body)
    ABS Resin
  • Material (Sheet Spring, Electrode Plate)
    Stainless Steel Plate
  • Material (Heater)
    PTEF/Steel Wire (Nickel Plating)/Fluorine Rubber/Ceramics/Copper
  • Amount Of Content
    1 pc.
Part Number
315154
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 342.25

DESKTOP SEALERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Main Body Size(mm)
    100×40×60H
  • JAN Code
    4903320159488
  • Mass(g)
    192
  • Material (Main Body)
    ABS Resin
  • Material (Sheet Spring, Electrode Plate)
    Stainless Steel Plate
  • Material (Heater)
    PTEF/Steel Wire (Nickel Plating)/Fluorine Rubber/Ceramics/Copper
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tightly seals off bags with heat.
· Store bagged products such as sweets, etc. while protecting them against moisture.

Specifications of 315154

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Main Body Size(mm)
    100×40×60H
  • JAN Code
    4903320159488
  • Mass(g)
    192
  • Material (Main Body)
    ABS Resin
  • Material (Sheet Spring, Electrode Plate)
    Stainless Steel Plate
  • Material (Heater)
    PTEF/Steel Wire (Nickel Plating)/Fluorine Rubber/Ceramics/Copper
  • Amount Of Content
    1 pc.
Part Number
315154
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 342.25

DESKTOP SEALERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1