(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses a strong neodymium magnet that has about 10 times the magnetic force of conventional magnets (ferrite magnets), and realizes high load capacity.
· Can be easily removed even when securely attached.
Product Type | Magnet | Size(mm) | 40×25×70H | Load Resistance(kg) | 1 |
---|---|---|---|---|---|
JAN Code | 4903320250086 | Material (Support) | Styrene resin | Material (Hook) | Steel Wire (Tin Cobalt Plated) |
Mass(g) | 192 | Amount Of Content | 1 Set (2 pcs) |
How can we improve?
How can we improve?