1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Type Suction Cup Hook Large

OTHER HOOKS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 243.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It absorbs firmly with the strong suction cup.
· Reliable high-load type.
· It is powerful and yet easy to remove.
· The hook is made of stainless steel that does not rust.

Part Number
290801
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 243.82

OTHER HOOKS 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Sucker Size(mm) 65×50×100H Load Resistance(kg) 5
JAN Code 4903320071988 Material (Hook) Stainless Steel Wire Material (Suction Cup) Vinyl Chloride Resin
Material (Cover Lever) ABS Resin Mass(g) 111 Amount Of Content 1 pc.