1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H-123 Calendar Hook【10 Pieces Per Package】

OTHER HOOKS

H-123 Calendar Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant variety of applications and designs.
· Products are grouped by various mounting methods.
· Customer friendly packaging with clear installation method, paper color, and load specification indications.

Part Number
030310
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 2,157.00

OTHER HOOKS 1 Pack(s)

10 Pieces Per Package

23 Day(s) 1 Set (5 pcs)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Size(mm) 20×10×35H Load Resistance(kg) 0.5
JAN Code 4903320252387 Material Steel Sheet (Melamine Baking Finish) Mass(g) 192
Amount Of Content 1 Set (5 pcs)

Please check the type/dimensions/specifications of the part 030310 in the H-123 Calendar Hook series.