1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H-359 Wide Tool Hooks W (Part Number)

OTHER HOOKS

H-359 Wide Tool Hooks W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant variety of applications and designs.
· Products are grouped by various mounting methods.
· Customer friendly packaging with clear installation method, paper color, and load specification indications.

Part Number
036197
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 248.18

OTHER HOOKS 1 Piece(s) Quote 1 Set (3 pcs)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Size(mm) 35×35×70H Load Resistance(kg) 2
JAN Code 4903320275904 Material (Support) Styrene resin Material (Hook) Stainless Steel Wire
Mass(g) 192 Amount Of Content 1 Set (3 pcs)