- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Attachment for Engine Type Weed Whacker Weed Hammer Blade Double Replacement Blade Set
Specifications of UT-SB
-
- Product Type
- Weed Whacker
-
- Pruning Method
- Rotary Type
-
- Details Type
- Double Replacement Blade
-
- Compatible Model
- AUT-AJ12 (double)
-
- JAN Code
- 4513439001532
-
- Trusco Code
- 479-3811
-
- Mass(g)
- 170
-
- Material
- Blade: SK
-
- Set Content
- L Type Blade: 8 pcs, Blade Mounting Bolt: 4 pcs, Loosening Prevention Nut: 4 pcs
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,533.76
|
BRUSH CUTTERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Weed Whacker
-
- Pruning Method
- Rotary Type
-
- Details Type
- Double Replacement Blade
-
- Compatible Model
- AUT-AJ12 (double)
-
- JAN Code
- 4513439001532
-
- Trusco Code
- 479-3811
-
- Mass(g)
- 170
-
- Material
- Blade: SK
-
- Set Content
- L Type Blade: 8 pcs, Blade Mounting Bolt: 4 pcs, Loosening Prevention Nut: 4 pcs
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Replacement blade set for Weed Hammer Blade Double.
[Applications]
· Grass cutting
Specifications of UT-SB
-
- Product Type
- Weed Whacker
-
- Pruning Method
- Rotary Type
-
- Details Type
- Double Replacement Blade
-
- Compatible Model
- AUT-AJ12 (double)
-
- JAN Code
- 4513439001532
-
- Trusco Code
- 479-3811
-
- Mass(g)
- 170
-
- Material
- Blade: SK
-
- Set Content
- L Type Blade: 8 pcs, Blade Mounting Bolt: 4 pcs, Loosening Prevention Nut: 4 pcs
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,533.76
|
BRUSH CUTTERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?