1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Belt Sander Ceramic Endless Belt【50 Pieces Per Package】

Air Belt Sander Ceramic Endless Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,085.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement belt for Vessel Air Belt Sander (GT-BS12).
[Features]
·High efficiency that can be seen with continued use.
·Belt width 12 mm.
·There are three types depending on the particle size.
[Applications]
·Belt for GT-BS12.

Part Number
CB12-60
CB12-80
CB12-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Weight
(g)
Number Contained In A Packet

฿ 2,165.97

VSL AIR BELT SANDER 1 Pack(s)

50 Pieces Per Package

12 Day(s) 60 Ceramic4907587017260276-03983401 Box (50 sheets)

฿ 2,085.47

VSL HAND TOOL 1 Pack(s)

50 Pieces Per Package

12 Day(s) 80 Ceramic4907587017277276-04012801 Box (50 sheets)

฿ 2,260.96

VSL AIR BELT SANDER 1 Pack(s)

50 Pieces Per Package

12 Day(s) 120 Ceramic4907587017291276-04102801 Box (50 sheets)

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 12 Belt Dimensions (Length)(mm) 330 Belt 10 mm, 12 mm dual Use
Compatible Model GT-BS12 Specification details Belt with Replaceable Single-Action Lock Number Contained In A Packet 1 Box (50 sheets)