(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AMCDW-3/8D10MM |
AMCDW-3/8D13MM |
AMCDW-3/8D17MM |
AMCDW-3/8D19MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Two-sided Width Size (mm) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,670.00 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 10 | 44 | 90 | 4547230090549 | 498-5281 | ||
฿ 11,208.33 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 13 | 44 | 110 | 4547230090570 | 498-5311 | ||
฿ 12,171.67 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 17 | 50 | 135 | 4547230090617 | 498-5354 | ||
฿ 13,196.67 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 19 | 54 | 160 | 4547230090631 | 498-5371 |
[Features]
· A deep-type hex socket.
· Can be used in places where sparks should be avoided such as petrochemical plants, refineries, smelting works, ships, gas plants, paint factories and chemical plants.
· US accreditation body FMRC certified.
[Country of manufacture: United States of America]
[Materials/Finish: nickel-aluminum-copper alloy]
Part Number |
---|
AMCDW-3/8D10MM |
AMCDW-3/8D13MM |
AMCDW-3/8D17MM |
AMCDW-3/8D19MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Two-sided Width Size (mm) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,670.00 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 10 | 44 | 90 | 4547230090549 | 498-5281 | ||
฿ 11,208.33 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 13 | 44 | 110 | 4547230090570 | 498-5311 | ||
฿ 12,171.67 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 17 | 50 | 135 | 4547230090617 | 498-5354 | ||
฿ 13,196.67 |
NON-SPARKING TOOLS | 1 Piece(s) | 1 Day(s) | 19 | 54 | 160 | 4547230090631 | 498-5371 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?