Insulation Monkey Wrench with Scale

Brand :
TRUSCO
Caution
Product Description
[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· A wide type with one size larger than JIS standard.
· Includes a scale.
· Withstand voltage tested.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Features
●1000V insulation specification.●IEC60900 standard product.
●Wide opening type which is one size wider than JIS standard.