(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6MV-24

  • Product Type
    Spanner
  • Width across flat dimension(mm)
    24
  • Overall Length(mm)
    210
  • Thickness(mm)
    8.5
  • Mass(g)
    275
  • JAN Code
    7314150121014
  • Trusco Code
    423-5479
Part Number
6MV-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,620.00

BAC INSULATED OPEN END SPANNER 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Spanner
  • Width across flat dimension(mm)
    24
  • Overall Length(mm)
    210
  • Thickness(mm)
    8.5
  • Mass(g)
    275
  • JAN Code
    7314150121014
  • Trusco Code
    423-5479

Product Description

[Features]
· 1,000 V insulation specification.
· Conforms with European Standards EN60907.
· Includes a safety sign for visually confirming safety.
· Withstand voltage tested.

Specifications of 6MV-24

  • Product Type
    Spanner
  • Width across flat dimension(mm)
    24
  • Overall Length(mm)
    210
  • Thickness(mm)
    8.5
  • Mass(g)
    275
  • JAN Code
    7314150121014
  • Trusco Code
    423-5479
Part Number
6MV-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,620.00

BAC INSULATED OPEN END SPANNER 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1