(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simplex Hammer Replacement Head Soft Metal (Silver)

Simplex Hammer Replacement Head Soft Metal (Silver)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3209.030

  • Product Type
    Part
  • Head (diameter)(mm)
    30
  • Trusco Code
    481-8075
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    55
  • Product Name
    Insert for the Halder simplex, soft metal (silver), head diameter 30 mm
Part Number
3209.030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 746.93

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Part
  • Head (diameter)(mm)
    30
  • Trusco Code
    481-8075
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    55
  • Product Name
    Insert for the Halder simplex, soft metal (silver), head diameter 30 mm

Product Description

[Applications]
· For body work of vehicles, repair of components and manufacturing of molds

Specifications of 3209.030

  • Product Type
    Part
  • Head (diameter)(mm)
    30
  • Trusco Code
    481-8075
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    55
  • Product Name
    Insert for the Halder simplex, soft metal (silver), head diameter 30 mm
Part Number
3209.030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 746.93

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1